IESNA:LM-63-2002
[TEST]P1559314
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-51)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-65-B2750-W2D2-4500K
[LUMINAIRE]2X4 6500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5877
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 55.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2004 2009 2003 1993 1978.9 1958.8 1935.7 1908.6 1877.5 1841.3
1800.2 1758 1711.8 1661.6 1608.4 1552.2 1487.9 1426.7 1363.4 1293.2
1221.9 1151.6 1073.3 999 916.7 837.3 755 674.7 594.4 512
429.7 346.4 268.1 190.8 116.5 52.2 0
2004 2004 1998 1988.9 1973.9 1954.8 1931.7 1903.6 1871.5 1836.3
1797.2 1754 1707.8 1656.6 1603.4 1546.2 1485.9 1423.7 1355.4 1289.1
1218.9 1147.6 1071.3 994 915.7 837.3 754 670.7 591.4 508
424.7 349.4 267.1 189.8 116.5 47.2 0
2004 2001 1995 1985.9 1970.9 1951.8 1929.7 1902.6 1870.5 1834.3
1795.2 1752 1703.8 1653.6 1599.4 1543.2 1481.9 1418.7 1355.4 1287.1
1213.8 1142.6 1067.3 990 910.6 829.3 747 664.7 582.3 500
419.7 339.4 262 186.7 112.4 45.2 0
2004 2000 1994 1984.9 1969.9 1950.8 1928.7 1900.6 1870.5 1833.3
1793.2 1749 1701.8 1652.6 1597.4 1541.2 1478.9 1416.7 1351.4 1283.1
1211.8 1137.5 1061.2 985.9 904.6 822.3 742 656.6 573.3 496
415.7 335.3 259 184.7 112.4 48.2 0
2004 2004 1997 1987.9 1973.9 1955.8 1933.7 1904.6 1873.5 1837.3
1796.2 1755 1705.8 1651.6 1599.4 1541.2 1479.9 1417.7 1351.4 1283.1
1210.8 1136.5 1058.2 985.9 902.6 824.3 741 656.6 577.3 491
411.6 330.3 254 179.7 108.4 48.2 0
